Product Hierarchy
Product Hierarchy

0976 PFC 101 - Profibus field attachable connector, M12 female connector with threaded joint, shieldable, assembling with screw terminals 0976 PFC 101: 5 poles, B coding. Especially suitable for Profibus signal cable 0975 254 000.




Profibus field attachable connector, M12 female connector with threaded joint, shieldable, assembling with screw terminals 0976 PFC 101: 5 poles, B coding. Especially suitable for Profibus signal cable 0975 254 000.

Technical Data

Product Family: Field Attachable Connectors
Side 1 Product Sub Family: M12 connector
Brand: Lumberg Automation
Number of Pins: 5
Coding, Side 1: B
Voltage Rating: 60 V
Rated Voltage (UL): 5 poles 63 V
Rated Impulse Voltage: 1.5 kV
Side 1 Contact Resistance: ≤ 5 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Maximum Wire Cross Section: 0.75mm²
Suitable Cables: Profibus signal cable
Ambient Temperature (Operation)*: -25°C to +90°C (notice derating)
Protection Degree / IP Rating**: IP 67 / NEMA 6P
Side 1 Pollution Degree: 3

Materials

Contact Base Material: CuZn
Contact Bearer Material: Ni/Au
Contact Bearer Color: Black
O-Ring Material: FKM

Notes

Variants
Item #Item Description
9000002340976 PFC 101
No accessories are available for this product