(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
PROFIBUS Data Double-Ended Cordset: Male straight B-coded black M12 Standard to male angled SUB-D-coded SUB-D, shielded, + 4.75 … +5.25 V DC, 12.5 mA; PUR violet cable, 2-wires, 0.34 mm²
| Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 |
|---|---|---|---|---|
| n.c. | green | n.c. | red | n.c. |
| Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 | Pin 9 |
|---|---|---|---|---|---|---|---|---|
| n.c. | n.c. | green | n.c. | n.c. | n.c. | n.c. | red | n.c. |
| Product Family: | Data Connectors |
| Brand: | Lumberg Automation |
| Connector Type: | Cordset, double ended |
| Shielding Type: | Shielded |
| Operating Voltage: | + 4.75 … +5.25 V DC |
| Current Rating: | 12.5 mA |
| Data Transmission Type: | PROFIBUS |
| Side 1 Product Sub Family: | M12 Standard |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | Straight |
| Attachment Type: | Coupling Screw |
| Number of Pins: | 5 |
| Coding, Side 1: | B |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Ambient Temperature (Operation)*: | - 25 °C - + 80 °C |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Side 1 Design Standard: | IEC 61076-2-101 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | I acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | TPU-GF |
| Contact Bearer Color: | Violett |
| Flammability Class (Contact Bearer): | UL 94 HB |
| Molded Body Material: | TPU |
| Molded Body Color: | Black |
| Flammability Class (Molded Body): | UL 94 HB |
| Attachment Material: | CuZn |
| Attachment Plating: | Nickel-plated |
| Shielding Material: | CuZn, tin-plated |
| Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
| Note: | Do not connect or disconnect under load. |
| Cable Number: | 254 |
| Conductor Size: | 0.34 mm² |
| Number of Wires: | 2 |
| Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
| Cycles (Bending): | ˃ 1 M |
| Conductor Material: | Cu |
| Cable Jacket Material: | PUR |
| Cable Jacket Color: | violet matt similarly RAL 4001 |
| Cable Diameter D: | ø 7.60 ± 0.30 mm |
| Wire Insulation Material: | PE |
| Insulated Wire Diameter: | ø 2.60 ± 0.05 mm |
| Overall Shield (Cable): | Cu-ETP1 tinned |
| Foil shield: | Al-PT Foil |
| Ambient Temperature (Fixed Installation): | - 50 °C - + 80 °C |
| Ambient Temperature (Flex Installation): | - 25 °C - + 80 °C |
| Ambient Temperature (Drag Chain Inst): | - 25 °C - + 60 °C |
| UL Cable Type: | AWM: 20549 |
| Flammability Class (Cable Jacket): | DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2, flame-retardant |
| Cable Characteristics: | Exclusion of dangerous materials; Line fulfills the transmission values RS485 (Type A) of the PROFIBUS user organization; Free of lacquer wetting disturbing substances; Good microbes and hydrolysis resistance Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; Coldness flexibility |
| Core Colors: | red, green |
| Side 2 Product Sub Family: | SUB-D |
| Side 2 Type of Contact/Gender: | Male |
| Connector Design, Side 2: | Angled |
| Number of Pins, Side 2: | 9 |
| Coding, Side 2: | SUB-D |
| Contact Resistance, Side 2: | ≤ 20 mOhm |
| Ambient Temperature (Operation), Side 2*: | 0 °C - + 60 °C |
| Protection Degree / IP Rating, Side 2**: | IP40 |
| Overvoltage Category, Side 2: | I acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material, Side 2: | CuZn |
| Contact Plating, Side 2: | Cu/Au |
| Contact Bearer Material, Side 2: | PA |
| Contact Bearer Color, Side 2: | Black |
| Flammability Class (Contact Bearer), Side 2: | UL 94 V-0 |
| Molded Body Material, Side 2: | ABS, nickel-plated |
| Molded Body Color, Side 2: | Nickel |
| RoHS Compliant: | yes |
| Halogenfree: | DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1 |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note Derating: | Notice derating |
| Update and Revision: | Revision Number: 0.65 Revision Date: 02-20-2026 |
| Item # | Item Description | Cable Length |
|---|---|---|
| 64060 | 0975 254 105/0,3 M | 0.3 m |
| 49255 | 0975 254 105/1 M | 1 m |
| 49296 | 0975 254 105/2 M | 2 m |
| 49297 | 0975 254 105/3 M | 3 m |
| 49298 | 0975 254 105/5 M | 5 m |
| 900001035 | 0975 254 105/5 M | 5 m |
| 52327 | 0975 254 105/10 M | 10 m |
| 90993 | 0975 254 105/15 M | 15 m |
| 87840 | 0975 254 105/20 M | 20 m |
| 97772 | 0975 254 105/25 M | 25 m |
| 1206 | 0975 254 105/40 M | 40 m |
| 4442 | 0975 254 105/75 M | 75 m |