Networking & Data Cable
(468)Industrial Ethernet Cable
(79)Enterprise Category Cable
(215)Industrial Protocol / Data Bus Cable
(168)Audio Cable
(506)Digital
(102)Analog
(147)Microphone
(45)Nurse Call
(23)Audio Over Internet Protocol (IP)
(8)Speaker & Control
(237)Video Cable
(443)75 Ohm SDI Coax
(138)Camera Cable
(58)CATV & Satelite
(155)CCTV & Security
(24)RGB Cable
(68)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(504)50 Ohm Transmission Cable
(110)75 Ohm SDI Coax
(135)CATV & Satelite Cable
(149)Triax Cable
(28)DS3 & DS4 Cable
(38)Conformable Cable
(12)Mil-Spec Cable
(10)CCTV & Security Cable
(45)Computer and Instrumentation Cable
(6)Multi-Media Cable
(44)Fiber Cable
(2700)Indoor Fiber Cable
(730)Indoor/Outdoor Fiber Cable
(1144)Outdoor Fiber Cable
(756)SMPTE Cable
(12)Tactical Fiber Cable
(64)Flexible Automation Cable
(246)600V Control (AWM Style) Cable
(75)300V (PLTC) & 600V (TC-ER) Control Cable
(81)Flex Data Cable
(72)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(535)Instrumentation Cable
(232)UL 300V PLTC/PLTC-ER Cable
(140)UL 600V TC/TC-ER Pairs/Triads
(71)UL Thermocouple
(25)CSA ACIC Cable
(19)IMSA
(2)Control / Power Cable
(320)VFD Cable
(83)Safety, Sound, & Security Cable
(508)Audio, Sound, & Control Cable
(172)Access Control Cable
(12)Fire Alarm Cable
(88)Nurse Call
(15)Security & Alarm Cable
(191)Surveillance Cable
(30)Connectors & Outlets
(1422)Modular Couplers
(9)Modular Plugs
(11)Receptacles
(7)Coax Connectors
(81)12 GHz BNC Connectors
(9)6 GHz BNC Connectors
(18)ProSNS Connectors
(36)Double Bubble Connectors
(18)Multi Media Modules
(15)Copper Connector Accessories
(7)Fiber Connectors
(39)Mechanical Connectors
(20)Fiber Connector Accessories
(8)Adapters
(2)Fusion Splice-On Connectors
(9)Cross Connect Systems
(12)Category 6A Cross Connect Systems
(3)Category 6 Cross Connect Systems
(5)Category 5E Cross Connect Systems
(4)Power Connectors
(517)M12 Power
(161)ST Series
(59)CA Series
(12)7/8" Circular Connectors
(117)M23 Circular Connectors
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G-Series
(63)Sensor Actuator Connectors
(637)Workstation Outlets
(87)KeyConnect Outlets
(27)MDVO-Style Outlets
(20)MediaFlex System
(18)Multi Media Modules
(17)Workstation Consolidation
(15)Assemblies & Cordsets
(442)Fiber Patch Cords
(5)Double-Ended Cordsets
(166)Pigtails
(20)Single-Ended Cordsets
(171)Pre-Terminated Assemblies
(50)AV Assemblies
(9)Patch Panels & Components
(258)Fiber Patch Panels
(45)Fiber Cassettes
(55)Adapter Frames
(45)Adapter Strips
(13)Fiber Wall Mounts
(4)Patch Panel Accessories
(17)Industrial Networking
(349)Managed Switches
(2)Rack Mount Switches
(124)Embedded Ethernet
(3)Security & Firewalls
(4)Serial Communications
(4)Wireless
(4)Software
(2)Accessories
(127)Transceivers
(62)Fast Ethernet SFP Transceiver
(14)Gigabit Ethernet SFP Transceiver
(14)Gigabit Ethernet Bi-Directional SFP Transceiver
(12)2.5 Gigabit Ethernet SFP Transceiver
(5)10 Gigabit Ethernet XFP and SFP+ Transceivers
(11)Fast Ethernet Bi-Directional SFP Transceivers
(6)Auto-Configuration Adapter – ACA
(11)Mounting Accessories
(19)Miscellaneous Accessories
(12)Power Supplies and Cables
(17)Power over Ethernet (PoE) Injector
(1)Terminal Cables
(5)Wireless Accessories
(1)FiberINTERFACES
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
(372)Consolidation-MDU Enclosures
(2)Zone Enclosures
(3)Racks
(24)2 Post Rack
(12)Aluminum Knockdown
(1)Swing Rack
(1)Steel Knockdown
(4)Steel Welded
(2)Value Series Rack Kit
(4)4 Post Rack
(2)Seismic Rack
(3)Wall Mount Rack
(7)Power Distribution & Climate Monitoring
(41)Basic
(12)Outlet Monitored
(4)Remotely Switched - Outlet Level Monitoring
(6)Local Monitored
(2)Remotely Switched - Unit Level Monitoring
(3)Power Monitored
(13)Environmental Monitors & Sensors
(1)Heat Containment
(5)Security & Access Control
(4)Cable Management
(37)Cable Runways
(198)Rack & Cabinets Accessories
(53)Shelves
(5)Cabinet Accessories
(14)Light Kits
(1)Filler (Blanking) Panels
(6)Fans
(7)Grounding & Bonding
(6)Mounting Hardware
(13)PDU Accessories
(1)Termination Tools & Accessories
(35)Fiber Splicers & Tool Kits
(8)Label & Identification
(7)Fanout & Breakout Kits
(2)Outlet & Hardware Accessories
(15)I/O Systems
(64)Ethernet I/O Modules
(34)IO-Link Masters and Devices
(15)Fieldbus I/O Modules
(13)LioN-R M12-60, Metal, PROFIBUS, M12 Bus Connector, B-coded, 8 DI 8 DO, 7/8" Power Supply, 5-poles
Product Family: | I/O Systems: Active - Standalone |
Product Sub Family: | LioN-R |
Item Description: | 0970 PSL 813-PB-DP 8DI/8DO-M12-R |
Part Number: | 934770003 |
Device Type: | I/O Device |
Protocol: | PROFIBUS |
I/O Function: | 8DI 8DO |
Bus Connection: | M12, 5-poles, B-coded |
Power Connection (System Supply): | 7/8" Power, 5-poles |
I/O Connection: | M12, 5-poles, A-coded |
I/O Type: | Digital Input and Digital Output |
Housing Material: | Metal, Zinc Die-cast |
Housing Plating: | Nickel, matt |
Housing Color: | Grey Metallic |
Protection Degree / IP Rating: | IP65, IP67 |
Potted: | Yes |
Dimensions (W x H x D): | 60 mm x 31 mm x 265 mm |
Weight: | 630 g |
Ambient Temperature (Operation): | -10 °C to 60 °C |
Pollution Degree: | 3 acc. to EN 60664-1, VDE 0110-1 |
Vibration Resistance: | 15 g / 5 -500 Hz |
Shock Resistance: | 50 g / 11ms |
Contact Base Material: | M12, B-coded, CuSn, Gold-plated | 7/8" CuZn, Gold-plated |
Contact Bearer Material: | PA / TPU |
O-Ring Material: | FKM |
Mounting: | 2 hole screw mounting. Use standard M6 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts. |
Fastening Torque (Fixing Screw): | M6: 1 Nm |
Fastening Torque (Ground Connection (FE)): | M4: 1 Nm |
Fastening Torque (Bus Connection): | M12: 0.5 Nm |
Fastening Torque (Power Connection): | 7/8": 1.5 Nm |
Fastening Torque (I/O Connection): | M12: 0.5 Nm |
Included in Delivery: | Attachable Labels: 15x, Sealing Caps: 4x M12 |
Connection: | M12, 5-poles, B-coded |
Number of Connections: | 2 |
Specification: | DP-V0 |
Transmission Rate: | 9.6 kbps … 12 Mbps |
Transmission Rate Adjustment: | Automatically with start of the communication |
Addressing via Rotary Address Switches: | 1 …125 dec |
Addressing via PROFIBUS: | 1 …125 dec |
ID Number: | 09E4 hex |
Connection Module Supply Voltage: | 7/8" Power, 5-poles |
Number of Connections: | 2 |
Current Carrying Capacity of Connector: | max. 9 A |
Module Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
Module Supply Voltage (Range): | 18 V DC to 30 V DC |
Current Consumption (typ.): | 100 mA (at 24 V DC) |
Reverse Polarity Protection: | Yes |
Status Indicator: | LED green |
Diagnostic Indicator: | LED red |
Connection Sensor Supply Voltage: | via Module Supply Connection |
Current Carrying Capacity of Connector: | max. 9 A |
Sensor Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
Sensor Supply Voltage (Range): | 18 V DC to 30 V DC |
Reverse Polarity Protection: | Yes |
Status Indicator: | LED green |
Diagnostic Indicator: | LED red |
Connection Actuator Supply Voltage: | via Module Supply Connection |
Current Carrying Capacity of Connector: | max. 9 A |
Actuator Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
Actuator Supply Voltage (Range): | 18 V DC to 30 V DC |
Reverse Polarity Protection: | Yes |
Status Indicator: | LED green |
Diagnostic Indicator: | LED red |
Number of Digital Input Channels: | max. 8, fixed |
Connection: | M12, 5-poles, A-coded |
Number of Ports: | 4x, X1 to X4 |
Channel Type: | Type 3 acc. to IEC 61131-2 |
Input Wiring: | 2-, 3-, 4-wire |
Nominal Voltage: | 24 V DC via US (module power supply) |
Nominal Current: | typ. 5 mA |
Sensor Current Supply: | max. 200 mA per port (at 30°C) |
Sensor Type: | PNP |
Input Voltage Range "0" signal: | -3 V DC …+5 V DC |
Input Voltage Range "1" signal: | 11 V DC … 30 V DC |
Input Filter Time: | 3 ms, fixed |
Protective Circuit: | Electronicaly: Overload protection, short-circuit protection |
Status Indicator: | LED white or yellow per channel |
Diagnostic Indicator: | LED red per port |
Number of Digital Output Channels: | max. 8, fixed |
Connection: | M12, 5-poles, A-coded |
Number of Ports: | 4x, X5 to X8 |
Channel Type: | p-switching |
Output Wiring: | 2-, 3-wire |
Nominal Voltage: | 24 V DC via UL (actuator power supply) |
Output Current per Channel: | max. 1.6 A |
Output Current per Module: | max. 9 A |
Galvanically Isolated: | Yes |
Protective Circuit: | Electronicaly: Overload protection, short-circuit protection |
Overload Behavior: | Manual restart |
Status Indicator: | LED white or yellow per channel |
Diagnostic Idicator: | LED red per channel |
US (System Supply Voltage) / FE: | 500 V DC |
US / UL (Actuator Supply Voltage): | 500 V DC |
UL / FE: | 500 V DC |
Bus connection / FE: | 500 V DC |
EMC Directive: | 2014/30/EU |
EN 61000-4-2 Electrostatic Discharge (ESD): | Criterion B; 4 kV contact discharge, 8 kV air discharge |
EN 61000-4-3 Electromagnetic Field: | Criterion A; Field intensity: 10 V/m |
EN 61000-4-4 Fast Transients (Burst): | Criterion B, 2 kV |
EN 61000-4-5 Surge Voltage: | Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m |
EN 61000-4-6 Conducted immunity: | Criterion A; Test voltage 10 V |
EN 55022 Radio Interference Properties: | Class A |
CE: | Yes |
RoHS Compliant: | Yes |
China RoHS-Compliant: | Yes |
UL: | cULus Listed, UL 508 |
UL-File: | E230848 |
CSA: | Yes, via UL |
Protection Degree / IP Rating Note: | *only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
System Power Supply Connection Note: | *do not connect / disconnect under voltage! |