Product Hierarchy
Product Hierarchy

0970 PSL 812-PB-DP 16DO-M12-R - LioN-R, PROFIBUS I/O Device, 16DO (8x M12), 7/8" Power Supply, Metal, 60 mm




LioN-R M12-60, Metal, PROFIBUS, M12 Bus Connector, B-coded, 16 DO, 7/8" Power Supply, 5-poles

Product Description

Product Family: I/O Systems: Active - Standalone
Product Sub Family: LioN-R
Item Description: 0970 PSL 812-PB-DP 16DO-M12-R
Part Number: 934770002
Device Type: I/O Device
Protocol: PROFIBUS
I/O Function: 16DO
Bus Connection: M12, 5-poles, B-coded
Power Connection (System Supply): 7/8" Power, 5-poles
I/O Connection: M12, 5-poles, A-coded
I/O Type: Digital Output

General Data

Housing Material: Metal, Zinc Die-cast
Housing Plating: Nickel, matt
Housing Color: Grey Metallic
Protection Degree / IP Rating: IP65, IP67
Potted: Yes
Dimensions (W x H x D): 60 mm x 31 mm x 265 mm
Weight: 630 g
Ambient Temperature (Operation): -10 °C to 60 °C
Pollution Degree: 3 acc. to EN 60664-1, VDE 0110-1
Vibration Resistance: 15 g / 5 -500 Hz
Shock Resistance: 50 g / 11ms
Contact Base Material: M12, B-coded, CuSn, Gold-plated | 7/8" CuZn, Gold-plated
Contact Bearer Material: PA / TPU
O-Ring Material: FKM
Mounting: 2 hole screw mounting. Use standard M6 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts.
Fastening Torque (Fixing Screw): M6: 1 Nm
Fastening Torque (Ground Connection (FE)): M4: 1 Nm
Fastening Torque (Bus Connection): M12: 0.5 Nm
Fastening Torque (Power Connection): 7/8": 1.5 Nm
Fastening Torque (I/O Connection): M12: 0.5 Nm
Included in Delivery: Attachable Labels: 15x, Sealing Caps: 4x M12

Profibus

Connection: M12, 5-poles, B-coded
Number of Connections: 2
Specification: DP-V0
Transmission Rate: 9.6 kbps … 12 Mbps
Transmission Rate Adjustment: Automatically with start of the communication
Addressing via Rotary Address Switches: 1 …125 dec
Addressing via PROFIBUS: 1 …125 dec
ID Number: 09E4 hex

Power Supply

Connection Module Supply Voltage: 7/8" Power, 5-poles
Number of Connections: 2
Current Carrying Capacity of Connector: max. 9 A
Module Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Module Supply Voltage (Range): 18 V DC to 30 V DC
Current Consumption (typ.): 100 mA (at 24 V DC)
Reverse Polarity Protection: Yes
Status Indicator: LED green
Diagnostic Indicator: LED red
Connection Actuator Supply Voltage: via Module Supply Connection
Current Carrying Capacity of Connector: max. 9 A
Actuator Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Actuator Supply Voltage (Range): 18 V DC to 30 V DC
Reverse Polarity Protection: Yes
Status Indicator: LED green
Diagnostic Indicator: LED red

Digital Input Channels

Nominal Voltage: 0

Digital Output Channels

Number of Digital Output Channels: max. 16, fixed
Connection: M12, 5-poles, A-coded
Number of Ports: 8x, X1 to X8
Channel Type: p-switching
Output Wiring: 2-, 3-wire
Nominal Voltage: 24 V DC via UL (actuator power supply)
Output Current per Channel: max. 1.6 A
Output Current per Module: max. 9 A
Galvanically Isolated: Yes
Protective Circuit: Electronicaly: Overload protection, short-circuit protection
Overload Behavior: Manual restart
Status Indicator: LED white or yellow per channel
Diagnostic Idicator: LED red per channel

Electrical Isolation

US (System Supply Voltage) / FE: 500 V DC
US / UL (Actuator Supply Voltage): 500 V DC
UL / FE: 500 V DC
Bus connection / FE: 500 V DC

EMC Conformance

EMC Directive: 2014/30/EU
EN 61000-4-2 Electrostatic Discharge (ESD): Criterion B; 4 kV contact discharge, 8 kV air discharge
EN 61000-4-3 Electromagnetic Field: Criterion A; Field intensity: 10 V/m
EN 61000-4-4 Fast Transients (Burst): Criterion B, 2 kV
EN 61000-4-5 Surge Voltage: Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m
EN 61000-4-6 Conducted immunity: Criterion A; Test voltage 10 V
EN 55022 Radio Interference Properties: Class A

Safety & Environmental Compliance

CE: Yes
RoHS Compliant: Yes
China RoHS-Compliant: Yes

Approvals

UL: cULus Listed, UL 508
UL-File: E230848
CSA: Yes, via UL

Notes

Protection Degree / IP Rating Note: *only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
System Power Supply Connection Note: *do not connect / disconnect under voltage!
Update and Revision: Revision Number: 0.10 Revision Date: 08-29-2019
3D-step-file_0970 PSL 812-PB-DP 16DO-M12-R.zip
dxf_0970 PSL 812-PB-DP 16DO-M12-R.zip
Short Form Catalog IO Systems German.pdf
Short Form Catalog IO Systems English.pdf
No accessories are available for this product