(14201)Indoor Fiber Cable
(1630)Indoor/Outdoor Fiber Cable
(7109)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(752)Audio, Sound, & Control Cable
(234)Access Control Cable
(82)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(301)Surveillance Cable
(39)Connectors & Outlets
(3568)Modular Couplers
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
(262)Adapter and Splitter
(4)Double-Ended Cordsets
(146)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(64)SPE Connectors
(51)Assemblies & Cordsets
(1181)Fiber Patch Cords
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
(1360)Managed Switches
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
(145)Transceivers
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
(2)Miscellaneous Accessories
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
LioN-X, IO-Link I/O Hub, IO-Link, industrial metal housing, 60 mm, up to IP69K, 4x universal analog output channels, 8x digital input channels, 8 x M12 A-coded I/O connection, 5-poles, 1x M12 A-coded IO-Link Class A connection, 5-poles
| Brand: | Belden |
| Product Family: | I/O Systems: Active - Standalone |
| Side 1 Product Sub Family: | LioN-X |
| Item Description: | 0960 IOL 3858-001 |
| Part Number: | 935714001 |
| Device Type: | I/O Hub Analog Output |
| Protocol Compatibility: | IO-Link |
| I/O Function: | 4AO 8DI |
| Bus Connection: | M12, 5-poles, A-coded |
| Power Supply Connection: | M12, 5-poles, A-coded |
| I/O Connection: | M12, 5-poles, A-coded |
| I/O Type: | Analog Output + Digital In |
| Housing Material: | Metal, Zinc Die-cast |
| Housing Plating: | Nickel, matt |
| Housing Color: | Grey Metallic |
| Protection Degree / IP Rating**: | IP65, IP67, IP69K |
| Potted: | Yes |
| Dimensions (W x H x D): | 60 mm x 31 mm x 159 mm |
| Weight: | 380 g |
| Ambient Temperature (Operation)*: | ´-40 °C to 70 °C |
| Ambient Temperature (Storage/Transport): | ´-40 °C to 85 °C |
| Permissible Humidity (Operation): | 5 % ... 95 % (For UL applications max. 80 %) |
| Permissible Humidity (Storage/Transport): | 5 % ... 95 % (For UL applications max. 80 %) |
| Air Pressure (Operation): | 80 kPa … 106 kPa (up to 2000 m above sea level) |
| Air Pressure (Storage/Transport): | 80 kPa … 106 kPa (up to 2000 m above sea level) |
| Flammabilty Class: | UL 94 (IEC 61010) |
| Protection Class: | III, IEC 61140, EN 61140, VDE 0140-1 |
| Side 1 Pollution Degree: | 3 acc. to EN 60664-1, VDE 0110-1 |
| Vibration Resistance: | 15 g / 5 -500 Hz |
| Shock Resistance: | 50 g / 11ms |
| Contact Base Material: | M12, A-coded, CuSn, Gold-plated | M12 Power, L-coded, CuNi, Gold-plated |
| Contact Bearer Material: | PA |
| O-Ring Material: | FKM |
| Mount Type: | 2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts. |
| Fastening Torque (Fixing Screw): | M4: 1 Nm |
| Fastening Torque (Ground Connection (FE)): | M4: 1 Nm |
| Fastening Torque (Bus Connection): | M12: 0.5 Nm |
| Fastening Torque (Power Connection): | M12: 0.5 Nm |
| Fastening Torque (I/O Connection): | M12: 0.5 Nm |
| Protocol: | IO-Link Device |
| Connection: | M12, 5-poles, A-coded |
| Number of Connections: | 1 |
| Specification: | v1.1.4, IEC 61131-9 |
| IO-Link Class: | Class A |
| Transmission Rate / COM Mode: | COM 3 (230.4 kbps) |
| Cycle Time / Update Rate: | min. 2 ms |
| Parameter Storage: | Supported |
| Frame Type: | Type_2_V |
| Process Data Length: | 8 Bytes Input Data, 8 Bytes Output Data |
| Configuration: | IODD, Process Data |
| Connection Module Supply Voltage: | M12, 5-poles, A-coded (IO-Link) |
| Number of Connections: | 1 |
| Current Carrying Capacity of Connector: | max. 4 A |
| Module Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
| Module Supply Voltage (Range): | 20 V DC to 30 V DC |
| Current Consumption (typ.): | 80 mA (at 24 V DC) |
| Reverse Polarity Protection: | Yes |
| Status Indicator (System Supply): | LED green |
| Diagnostic Indicator: | LED red |
| Current Carrying Capacity of Connector: | max. 4 A |
| Number of Digital Input Channels: | 8 |
| Connection: | M12, 5-poles, A-coded |
| Number of Ports: | 4x, X1 to X4 |
| Channel Type: | Type 1 acc. to IEC 61131-2 |
| Input Wiring: | 2-, 3- wire |
| Nominal Voltage: | 24 V DC via US (module power supply) |
| Nominal Current: | typ. 4 mA |
| Sensor Current Supply: | max. 400 mA per module (at 25°C) |
| Sensor Type: | PNP |
| Input Voltage Range "0" signal: | -3 V DC …+5 V DC |
| Input Voltage Range "1" signal: | 15 V DC … 30 V DC |
| Input Filter Time: | 0 to 3 ms, configurable |
| Protective Circuit: | Electronicaly: Overload protection, short-circuit protection |
| Status Indicator (Inputs): | LED white or yellow per channel |
| Diagnostic Indicator: | LED red per module |
| Number of Analog Output Channels: | max. 4 |
| Connection: | M12, 5-poles, A-coded |
| Number of Ports: | 4 (A1 to A4) |
| Channel Type: | 0/1-5V, 0/2-10V, +/-10V, 0/4-20mA |
| Accuracy / Precision: | < 0,15% (basic error at 25°C) |
| Temperature Fault: | < +/- 0,01%/K |
| Signal Delay: | 300µs |
| Load Resistance: | voltage |
| Data Format: | Standard, Extended (Siemens S7), NE43 |
| Protective Circuit: | Suppressor diode |
| Permissible Conductor Length to Actuator: | max. 30 m |
| Status Indicator: | LED yellow per port |
| Diagnostic Indicator: | LED red per port |
| Operation Modes (Analog Output): | voltage, current |
| Output Type (Analog Output): | common ground |
| Error Total (Analog Output): | < 0,3% |
| US (System Supply Voltage) / FE: | 500 V DC |
| EMC Directive: | 2014/30/EU |
| EN 61000-4-2 Electrostatic Discharge (ESD): | Criterion B; 4 kV contact discharge, 8 kV air discharge |
| EN 61000-4-3 Electromagnetic Field: | Criterion A; Field intensity: 10 V/m |
| EN 61000-4-4 Fast Transients (Burst): | Criterion B, 2 kV |
| EN 61000-4-5 Surge Voltage: | Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m |
| EN 61000-4-6 Conducted immunity: | Criterion A; Test voltage 10 V |
| EN 55032 Radio Interference Properties: | Class A |
| CE: | Yes |
| RoHS Compliant: | Yes |
| China RoHS-Compliant: | Yes |
| UL: | cULus Listed, UL 61010-1 |
| UL-File: | E230848 |
| CSA: | Yes, via UL |
| IO-Link: | Yes |
| Protection Degree / IP Rating Note: | *only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| System Power Supply Connection Note: | *do not connect / disconnect under voltage! |
| Update and Revision: | Revision Number: 0.26 Revision Date: 07-09-2026 |