Product Hierarchy
Product Hierarchy

0960 IOL 381-001 - LioN-P, IO-Link I/O Hub, 16DI (8x M12), Class A, Metal, 60 mm

0960 IOL 381-001-LioN-P, IO-Link I/

LioN-P, IO-Link I/O Hub, IO-Link, industrial metal housing, 60 mm, up to IP69K, 16 digital input channels, 8 x M12 A-coded I/O connection, 5-poles, 1x M12 A-coded IO-Link Class A connection, 5-poles

Product Description

Product Family: I/O Systems: Active - Standalone
Product Sub Family: LioN-P
Item Description: 0960 IOL 381-001
Part Number: 934992001
Device Type: I/O Hub
Protocol: IO-Link
I/O Function: 16DI
Bus Connection: M12, 5-poles, A-coded
Power Connection (System Supply): M12, 5-poles, A-coded
I/O Connection: M12, 5-poles, A-coded
I/O Type: Digital Input

General Data

Housing Material: Metal, Zinc Die-cast
Housing Plating: Nickel, matt
Housing Color: Grey Metallic
Protection Degree / IP Rating: IP65, IP67, IP69K
Potted: Yes
Dimensions (W x H x D): 60 mm x 31 mm x 159 mm
Weight: 390 g
Ambient Temperature (Operation): -20 °C to 70 °C
Ambient Temperature (Storage/Transport): -25 °C to 85 °C
Permissible Humidity (Operation): 5 % ... 95 % (For UL applications max. 80 %)
Permissible Humidity (Storage/Transport): 5 % ... 95 % (For UL applications max. 80 %)
Air Pressure (Operation): 80 kPa … 106 kPa (up to 2000 m above sea level)
Air Pressure (Storage/Transport): 80 kPa … 106 kPa (up to 2000 m above sea level)
Flammabilty Class: UL 94 (IEC 61010)
Protection Class: III, IEC 61140, EN 61140, VDE 0140-1
Pollution Degree: 3 acc. to EN 60664-1, VDE 0110-1
Vibration Resistance: 15 g / 5 -500 Hz
Shock Resistance: 50 g / 11ms
Mean Time To Failure (MTTF): 2111 years. acc. to Telcordia SR-332 (2011) 20°C
Contact Base Material: M12, A-coded, CuSn, Gold-plated
Contact Bearer Material: PA
O-Ring Material: FKM
Mounting: 2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts.
Fastening Torque (Fixing Screw): M4: 1 Nm
Fastening Torque (Ground Connection (FE)): M4: 1 Nm
Fastening Torque (Bus Connection): M12: 0.5 Nm
Fastening Torque (Power Connection): M12: 0.5 Nm
Fastening Torque (I/O Connection): M12: 0.5 Nm

IO-Link

Protocol: IO-Link
Connection: M12, 5-poles, A-coded
Number of Connections: 1
Specification: V1.1.2
IO-Link Class: Class A
Transmission Rate / COM Mode: COM 3 (230.4 kbps)
Cycle Time / Update Rate: min. 2 ms
Parameter Storage: Supported
Frame Type: Type_2_V
Process Data Length: 4 Bytes Input Data, 4 Bytes Output Data
Configuration: IODD, Process Data

Power Supply

Connection Module Supply Voltage: M12, 5-poles, A-coded
Number of Connections: 1
Current Carrying Capacity of Connector: max. 4 A
Module Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Module Supply Voltage (Range): 18 V DC to 30 V DC
Current Consumption (typ.): 80 mA (at 24 V DC)
Reverse Polarity Protection: Yes
Status Indicator: LED green
Diagnostic Indicator: LED red
Connection Sensor Supply Voltage: M12 Power, 5-poles, L-coded
Current Carrying Capacity of Connector: max. 4 A
Sensor Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Sensor Supply Voltage (Range): 18 V DC to 30 V DC
Reverse Polarity Protection: Yes
Status Indicator: LED green
Diagnostic Indicator: LED red

Digital Input Channels

Number of Digital Input Channels: max. 16, fixed
Connection: M12, 5-poles, A-coded
Number of Ports: 8x, X1 to X8
Channel Type: Type 1 acc. to IEC 61131-2
Input Wiring: 2-, 3-wire
Nominal Voltage: 24 V DC via US (module power supply)
Nominal Current: typ. 5 mA
Sensor Current Supply: max. 700 mA per module (Consider 1L+ limitation of connected IO-Link Master)
Sensor Type: PNP
Input Voltage Range "0" signal: -0,3V DC ... 5 V DC
Input Voltage Range "1" signal: 15 V DC ... 30 V DC
Input Filter Time: 0 to 3 ms, configurable
Protective Circuit: Electronicaly: Overload protection, short-circuit protection
Status Indicator: LED white or yellow per channel

Electrical Isolation

US (System Supply Voltage) / FE: 500 V DC
Bus connection / FE: 500 V DC

EMC Conformance

EMC Directive: 2014/30/EU
EN 61000-4-2 Electrostatic Discharge (ESD): Criterion B; 4 kV contact discharge, 8 kV air discharge
EN 61000-4-3 Electromagnetic Field: Criterion A; Field intensity: 10 V/m
EN 61000-4-4 Fast Transients (Burst): Criterion B, 2 kV
EN 61000-4-5 Surge Voltage: Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical)
EN 61000-4-6 Conducted immunity: Criterion A; Test voltage 10 V
EN 55022 Radio Interference Properties: Class A

Safety & Environmental Compliance

CE: Yes
RoHS Compliant: Yes
China RoHS-Compliant: Yes

Approvals

UL: cULus Listed, UL 61010-1
UL-File: E230848
CSA: Yes, via UL

Notes

Protection Degree / IP Rating Note: *only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
System Power Supply Connection Note: *do not connect / disconnect under voltage!
dxf_drawing_0960 IOL 381-001.zip
3D-step-file_LioN-P_0960 IOL 381-001.zip
CE_Certification_0960-IOL-381-001_LioN-P-IOL-HUB-171102269.pdf
China_RoHS_0960 IOL 381-001.pdf
IODD-V1.1-LumbergAutomation-LioN-P-IO-Link_IO_Hub-20171117.zip
PDF_183581.pdf
PDF_183582.pdf
Manual-IO_LioN-P_IO-Hub_IO-Link-Device_DE-1V1-2018.pdf
Manual-IO_LioN-P_IO-Hub_IO-Link-Device_EN-1V1-2018.pdf
Manual-IO_LioN-P_IO-Hub_IO-Link-Device_FR-1V1-2018.pdf
PDF_183602.pdf
PDF_183603.pdf
Safety_Insert_LioN-P.pdf
No accessories are available for this product