(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
7/8" Device Nut Receptacle: Male, straight, 5-pin, front mount, 1/2" 14-NPT panel tap, 600 V, 8 A, with THIN Specification
| Product Family: | Data Connector |
| Side 1 Product Sub Family: | 7/8" |
| Brand: | Lumberg Automation |
| Connector Type: | Receptacle |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | Front Mount, 1/2-14 NPT panel tap size |
| Number of Pins: | 5 |
| Coding, Side 1: | A |
| Shielding Type: | Shielded |
| Attachment Type: | Fixed, External Thread |
| Voltage Rating: | 600 V |
| Rated Voltage (UL): | 600 V |
| Current Rating: | 8 A |
| Rated Current (UL)*: | 8 A |
| Data Transmission Type: | CANopen / DeviceNet |
| Ambient Temperature (Operation)*: | -25 °C to +90 °C |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Au over Ag |
| Contact Bearer Material: | TPU |
| Contact Bearer Color: | YE |
| Housing Material: | Zn die cast with black E-Coating |
| O-Ring Material: | FKM, panel side |
| Number of Wires: | 5 |
| Wire Insulation Material: | Data Pair PE | Power Pair PVC |
| Insulated Wire Diameter: | Data Pair Ø 0.66 mm | Power Pair Ø 0.53 mm |
| UL Cable Type: | AWM 20201, AWM I/II A |
| RoHS Compliant: | Yes |
| Note Derating: | Notice Derating |
| Protection Degree / IP Rating Note: | Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product |
| Note: | Do not connect / disconnect under load |
| Item # | Item Description | Cable Length | Color |
|---|---|---|---|
| 900002287 | 0936 DMC 355/1M | 1 m | Color, Match Request |
| 900001612 | 0936 DMC 355/2M | 2 m | Color, Match Request |