(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)7/8" Device Nut Receptacle: Male, straight, 5-pin, front mount, 1/2" 14-NPT panel tap, 600 V, 8 A, with THICK Specification
Product Family: | Data Connector |
Product Sub Family: | 7/8" |
Brand: | Lumberg Automation |
Connector Type: | Receptacle |
Type of Contact / Gender: | Male |
Connector Design: | Front Mount, 1/2-14 NPT panel tap size |
Number of Pins: | 5 |
Coding: | A |
Shielding: | Shielded |
Attachment Type: | Fixed, External Thread |
Rated Voltage: | 600 V |
Rated Voltage (UL): | 600 V |
Rated Current*: | 8 A |
Rated Current (UL)*: | 8 A |
Data Transmission: | CANopen / DeviceNet |
Ambient Temperature (Operation)*: | -25 °C to +90 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Contact Base Material: | CuZn |
Contact Plating: | Au over Ag |
Contact Bearer Material: | TPU |
Contact Bearer Color: | YE |
Housing Material: | Zn die cast with black E-Coating |
O-Ring Material: | FKM, panel side |
Number of Wires: | 5 |
Wire Insulation Material: | Data Pair PE | Power Pair PVC |
Insulated Wire Diameter: | Data Pair Ø 1.3 mm | Power Pair Ø 0.53 mm |
UL Cable Type: | AWM 20201, AWM I/II A |
RoHS Compliant: | Yes |
Note Derating: | Notice Derating |
Protection Degree / IP Rating Note: | Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product |
Note: | Do not connect / disconnect under load |
Item # | Item Description | Cable Length |
---|---|---|
23830 | 0936 DMC 353/2 M | 2 m |