Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13387)Indoor Fiber Cable
(1441)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(726)Audio, Sound, & Control Cable
(226)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3405)Modular Couplers
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
(742)Type A
(566)Type A Field Attachables
(357)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(913)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
7/8" Device Nut Receptacle: Female, straight, 5-pin, front mount, 1/2" 14-NPT panel tap, 600 V, 8 A, with THICK Specification
| Product Family: | Data Connector |
| Side 1 Product Sub Family: | 7/8" |
| Brand: | Lumberg Automation |
| Connector Type: | Receptacle |
| Side 1 Type of Contact/Gender: | Female |
| Connector Design: | Front Mount, 1/2-14 NPT panel tap size |
| Number of Pins: | 5 |
| Coding, Side 1: | A |
| Shielding Type: | Shielded |
| Attachment Type: | Fixed, Internal Thread |
| Voltage Rating: | 600 V |
| Rated Voltage (UL): | 600 V |
| Current Rating: | 8 A |
| Rated Current (UL)*: | 8 A |
| Data Transmission Type: | CANopen / DeviceNet |
| Ambient Temperature (Operation)*: | -25 °C to +90 °C |
| Protection Degree / IP Rating**: | IP65, IP67 |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Au over Ag |
| Contact Bearer Material: | TPU |
| Contact Bearer Color: | YE |
| Housing Material: | Al, clear anodized |
| O-Ring Material: | FKM, panel side |
| Number of Wires: | 5 |
| Wire Insulation Material: | Data Pair PE | Power Pair PVC |
| Insulated Wire Diameter: | Data Pair Ø 1.3 mm | Power Pair Ø 0.53 mm |
| UL Cable Type: | AWM 20201, AWM I/II A |
| RoHS Compliant: | Yes |
| Note Derating: | Notice Derating |
| Protection Degree / IP Rating Note: | Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product |
| Note: | Do not connect / disconnect under load |
| Item # | Item Description | Cable Length |
|---|---|---|
| 900001573 | RKF 50DN-613/0.3 M | 0.3 m |
| 900001575 | 0936 DFC 353/0.5M | 0.5 m |
| 900002089 | 0936 DFC 353/1M | 1 m |
| 900001576 | 0936 DFC 353/2M | 2 m |
| 900001571 | 0936 DFC 353/3M | 3 m |
| 900001572 | 0936 DFC 353/4M | 4 m |
| 900001574 | 0936 DFC 353/6M | 6 m |
| 900001042 | 0936 DFC 353/10F | 10 ft |