(109)CANopen / DeviceNet, Cordset, single ended: M12 Standard, Female, Straight, 5 pole, with cable type, Black, TPE, DeviceNet THIN
Product Family: | Data Connectors |
Product Sub Family: | M12 Standard |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Female |
Connector Design: | Straight |
Number of Pins: | 5 |
Coding: | A |
Shielding: | Shielded |
Attachment Type: | Coupling Nut with internal threads |
Rated Voltage: | 250 V |
Rated Current*: | 4 A |
Data Transmission: | CANopen / DeviceNet |
Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Contact Base Material: | CuSn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU |
Contact Bearer Color: | Black |
Molded Body Material: | TPU |
Molded Body Color: | Yellow |
Attachment Material: | CuZn, Nickel-plated |
Cable Number: | 710 |
Number of Wires: | 2 Pair + Drain |
Minimal Bending Radius (Fixed Inst): | ˃ 7 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 10 M |
Cable Jacket Material: | TPE |
Cable Jacket Color: | Black |
Cable Diameter D: | Ø 7.11 mm |
Wire Insulation Material: | PVC-Power, Data-PP |
Insulated Wire Diameter: | Power Ø2.00mm, Data Ø1.57mm |
Overall Shield (Cable): | Overall Braid, TC, 65% Coverage, Pairs Alum+Poly 100% coverage |
Ambient Temperature (Fixed Installation): | - 20 to + 70°C |
UL Cable Type: | UL AWM 20626, CSA AWM I/II A/B |
Flammability Class (Cable Jacket): | FT4 |
Cable Characteristics: | Mechanical Resistances, Abrasion, Impact, Weathering; Chemical Resistances to Oils, Acids, Alkalis; High Flex, C-Track Rated |
RoHS Compliant: | Yes |
Oil Resistance: | Yes |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product |