(109)CANopen / DeviceNet, Cordset, double ended: 7/8", Male, Straight, 5 pole, to a, M12 Standard, Female, Straight, 5 pole, with cable type, Black, TPE, DeviceNet-MID
Product Family: | Data Connectors |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Shielding: | Shielded |
Rated Voltage: | 250 V |
Rated Impulse Voltage: | 4.0 kV |
Rated Current*: | 4 A |
Data Transmission: | CANopen / DeviceNet |
Product Sub Family: | 7/8" |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Attachment Type: | Coupling Screw with external threads |
Number of Pins: | 5 |
Coding: | A |
Cable Gland: | ISO 228 G1/2" |
Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
Temperature Range (Gasket): | see Accessories |
Protection Degree / IP Rating**: | IP65, IP67 |
Pollution Degree: | 3 |
Clearance / Creepage Distance: | EN 60664-1 (2003/11); VDE 0110-1 |
Contact Base Material: | CuZn |
Contact Plating: | gold over silver plated |
Contact Bearer Material: | TPU |
Contact Bearer Color: | Yellow |
Molded Body Material: | TPU |
Molded Body Color: | Grey |
Housing Color: | black |
Attachment Material: | AI, anodized black |
Gasket Material: | SBR/NBR, cable gland |
Fastening Torque (Cable Gland): | ISO 228-G1/2: (250-375) Ncm |
Accessories to Order Separately: | gasket: 730-801-002, NBR, temperature range: -30°C to +90°C, flat gasket GDM 3-7, pale brown; 731-739-004,EPDM, temperature range: -40°C to +125°C, flat gasket GDM 3-21, pale brown; 731-740-002, MPQ, temperature range: -40°C to +125°C, flat gasket GDM 3-17, red; 731-531-002, NBR, temperature range: -30°C to +90°C, profile gasket GDM 3-16, black ; central screw: 732-574-001, knurled screw (grey) 734-363-001, stainless steel screw |
Cable Type: | 101 |
Cable Number: | 709 |
Conductor Size: | max. 1.5 mm² |
Number of Wires: | 2 Pair + Drain |
Minimal Bending Radius (Fixed Inst): | ˃ 7 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 10 M |
Conductor material: | TC - Tinned Copper |
Cable Jacket Material: | TPE |
Cable Jacket Color: | Black |
Cable Diameter D: | Ø 9.65 mm |
Wire Insulation Material: | PVC-Power, Data-PP |
Insulated Wire Diameter: | Power Ø2.48mm, Data Ø2.75mm |
Overall Shield (Cable): | Overall Braid, TC, 65% Coverage, Pairs Alum+Poly 100% coverage |
Ambient Temperature (Fixed Installation): | - 20 to + 70°C |
UL Cable Type: | UL AWM 20626, CSA AWM I/II A/B |
Flammability Class (Cable Jacket): | FT1 |
Cable Characteristics: | Mechanical Resistances, Abrasion, Impact, Weathering; Chemical Resistances to Oils, Acids, Alkalis; High Flex, C-Track Rated |
Product Sub Family, Side 2: | M12 Standard |
Type of Contact / Gender, Side 2: | Female |
Connector Design, Side 2: | Straight |
Attachment Type, Side 2: | Coupling Nut with internal threads |
Number of Pins, Side 2: | 5 |
Coding, Side 2: | A |
Ambient Temperature (Operation), Side 2*: | - 40 °C - + 90 °C |
Protection Degree / IP Rating, Side 2**: | IP65, IP67 |
Contact Base Material, Side 2: | CuSn |
Contact Plating, Side 2: | Cu/Au |
Contact Bearer Material, Side 2: | TPU |
Contact Bearer Color, Side 2: | Black |
Molded Body Material, Side 2: | TPU |
Molded Body Color, Side 2: | Grey |
Attachment Material, Side 2: | CuZn, Nickel-plated |
Note, Side 2: | Do not connect or disconnect under load. |
UL: | UL |
RoHS Compliant: | Yes |
Oil Resistance: | Yes |
Protection Degree / IP Rating Note: | Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product |
Note Derating: | Notice derating |
Update and Revision: | Revision Number: 0.37 Revision Date: 06-28-2023 |