(109)CANopen / DeviceNet, Cordset, double ended: M12 Standard, Male, Straight, 5 pole, to a, 7/8", Female, Straight, 5 pole, with cable type, Grey, PVC, DeviceNet-THIN
Product Family: | Data Connectors |
Brand: | Lumberg Automation |
Connector Type: | Cordset, double ended |
Shielding: | Shielded |
Rated Voltage: | 250 V |
Rated Current*: | 4 A |
Data Transmission: | CANopen / DeviceNet |
Product Sub Family: | M12 Standard |
Type of Contact / Gender: | Male |
Connector Design: | Straight |
Attachment Type: | Coupling Screw with external threads |
Number of Pins: | 5 |
Coding: | A |
Ambient Temperature (Operation)*: | - 40 °C - + 90 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Contact Base Material: | CuSn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | TPU |
Contact Bearer Color: | Yellow |
Molded Body Material: | TPU |
Molded Body Color: | Yellow |
Attachment Material: | CuZn, Nickel-plated |
Cable Number: | 614 |
Number of Wires: | 2 Pair + Drain |
Minimal Bending Radius (Fixed Inst): | ˃ 7 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 1 M |
Conductor material: | TC - Tinned Copper |
Cable Jacket Material: | PVC |
Cable Jacket Color: | Grey |
Cable Diameter D: | Ø 7.11 mm |
Wire Insulation Material: | PVC-Power, Data-PE |
Insulated Wire Diameter: | Power Ø1.80 mm, Data Ø2.00 mm |
Overall Shield (Cable): | Braid, TC, 65% Coverage |
Ambient Temperature (Fixed Installation): | - 20 to + 60°C (60°C UL) |
UL Cable Type: | UL AWM 20201, CSA AWM I/II A/B |
Flammability Class (Cable Jacket): | FT4, IEC 60332-1-2 |
Cable Characteristics: | Mechanical Resistances, Abrasion, Impact, Weathering; Chemical Resistances to Oils, Acids, Alkalis |
Product Sub Family, Side 2: | 7/8" |
Type of Contact / Gender, Side 2: | Female |
Connector Design, Side 2: | Straight |
Attachment Type, Side 2: | Coupling Nut with internal threads |
Number of Pins, Side 2: | 5 |
Coding, Side 2: | A |
Ambient Temperature (Operation), Side 2*: | - 40 °C - + 90 °C |
Protection Degree / IP Rating, Side 2**: | IP65, IP67 |
Contact Base Material, Side 2: | CuZn |
Contact Plating, Side 2: | gold over silver plated |
Contact Bearer Material, Side 2: | TPU |
Contact Bearer Color, Side 2: | Yellow |
Molded Body Material, Side 2: | TPU |
Molded Body Color, Side 2: | Yellow |
Attachment Material, Side 2: | AI, anodized black |
Note, Side 2: | Do not connect or disconnect under load. |
RoHS Compliant: | Yes |
Oil Resistance: | Yes |
Protection Degree / IP Rating Note: | Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product |
Note Derating: | Notice derating |
Update and Revision: | Revision Number: 0.4 Revision Date: 06-28-2023 |