Product Hierarchy
Product Hierarchy

0935 613 301 - CANopen / DeviceNet, Cordset, double ended: 7/8", Male, Straight, 5 pole, to a, 7/8", Female, Straight, 5 pole, with cable type, Grey, PVC, DeviceNet-THICK








0935 613 301 - CANopen / DeviceNet, Cordset, double ended: 7/8", Male, Straight, 5 pole, to a, 7/8", Female, Straight, 5 pole, with cable type, Grey, PVC, DeviceNet-THICK

Product Description

Product Family: Data Connectors
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding Type: Shielded
Voltage Rating: 300 V
Rated Voltage (UL): 300 V
Current Rating: 8 A
Data Transmission Type: CANopen / DeviceNet
Data Transmission Rate: CANopen / DeviceNet

Technical Data Side 1

Side 1 Product Sub Family: 7/8"
Side 1 Type of Contact/Gender: Male
Connector Design: Straight
Attachment Type: Coupling Screw with external threads
Number of Pins: 5
Coding, Side 1: A
Ambient Temperature (Operation)*: -40° C - +90° C
Protection Degree / IP Rating**: IP68
Contact Base Material: CuZn
Side 1 Contact Plating: gold over silver plated
Contact Bearer Material: PUR, yellow
Contact Bearer Color: Yellow
Molded Body Material: Black
Molded Body Color: Grey
Attachment Material: AI, anodized black
O-Ring Material: 2 Pair + Drain

Cable Data

Cable Number: 613
Number of Wires: 2 Pair + Drain
Minimal Bending Radius (Fixed Inst): ˃ 7 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 1 M
Conductor Material: Cu
Cable Jacket Material: PVC
Cable Jacket Color: Grey
Cable Diameter D: Ø 12.1 mm
Wire Insulation Material: PVC-Power, Data-PE
Insulated Wire Diameter: Power Ø2.77 mm, Data Ø3.81 mm
Overall Shield (Cable): Braid, TC, 65% Coverage
Ambient Temperature (Fixed Installation): - 20 to + 60°C (60°C UL)
UL Cable Type: CMG, PLTC-ER or UL AWM 20201, CSA AWM I/II A/B
Flammability Class (Cable Jacket): FT4, IEC 60332-1-2
Cable Characteristics: Mechanical Resistances, Abrasion, Impact, Weathering; Chemical Resistances to Oils, Acids, Alkalis

Technical Data Side 2

Side 2 Product Sub Family: 7/8"
Side 2 Type of Contact/Gender: Female
Connector Design, Side 2: Straight
Attachment Type, Side 2: Coupling Nut with internal threads
Number of Pins, Side 2: 5
Coding, Side 2: A
Ambient Temperature (Operation), Side 2*: - 40 °C - + 90 °C
Protection Degree / IP Rating, Side 2**: IP65, IP67
Contact Base Material, Side 2: CuZn
Contact Plating, Side 2: gold over silver plated
Contact Bearer Material, Side 2: PUR
Contact Bearer Color, Side 2: Yellow
Molded Body Material, Side 2: TPU
Molded Body Color, Side 2: Grey
Attachment Material, Side 2: AI, anodized black
Note, Side 2: Do not connect or disconnect under load.

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Oil Resistance: Yes

Notes

Protection Degree / IP Rating Note: Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product
Note Derating: Do not connect or disconnect under load.
Variants
Item #Item DescriptionCable Length
9000016160935 613 301/0.3M0.3 m
594760935 613 301/0,3 M0.3 m
9100016160935 613 301/0.3M-Y0.3 m
9000017470935 613 301/0.6M0.6 m
224180935 613 301/0,6 M0.6 m
9100017470935 613 301/0.6M-Y0.6 m
9000017270935 613 301/1M1 m
538280935 613 301/1 M1 m
9100017270935 613 301/1M-Y1 m
9000012900935 613 301/2M2 m
22560935 613 301/2 M2 m
9100012900935 613 301/2M-Y2 m
9000017400935 613 301/3M3 m
712710935 613 301/3 M3 m
9100017400935 613 301/3M-Y3 m
9000004780935 613 301/4M4 m
434370935 613 301/4 M4 m
9100004780935 613 301/4M-Y4 m
9000012910935 613 301/5M5 m
9100012910935 613 301/5M-Y5 m
9000017340935 613 301/6M6 m
22570935 613 301/6 M6 m
9100017340935 613 301/6M-Y6 m
9000050450935 613 301/7M7 m
9000018540935 613 301/8M8 m
9100018540935 613 301/8M-Y8 m
9000018510935 613 301/9M9 m
9100018510935 613 301/9M-Y9 m
9000012920935 613 301/10M10 m
844470935 613 301/10 M10 m
9100012920935 613 301/10M-Y10 m
9000016180935 613 301/12M12 m
9100016180935 613 301/12M-Y12 m
9000029740935 613 301/13M13 m
9100029740935 613 301/13M-Y13 m
9000016190935 613 301/15M15 m
9100016190935 613 301/15M-Y15 m
9000018520935 613 301/16M16 m
9100018520935 613 301/16M-Y16 m
9000016200935 613 301/18M18 m
9100016200935 613 301/18M-Y18 m
9000018530935 613 301/19M19 m
9100018530935 613 301/19M-Y19 m
9000029540935 613 301/20M20 m
83980935 613 301/20 M20 m
9100029540935 613 301/20M-Y20 m
9000016210935 613 301/21M21 m
9100016210935 613 301/21M-Y21 m
9000016220935 613 301/25M25 m
9100016220935 613 301/25M-Y25 m
9000016140935 613 301/30M30 m
9100016140935 613 301/30M-Y30 m
9000051960935 613 301/31M31 m
9000050690935 613 301/35M35 m
9000051970935 613 301/46M46 m
9000040240935 613 301/50M50 m
9100040240935 613 301/50M-Y50 m
9000164340935 613 301/55M55 m
9000164330935 613 301/75M75 m
MINI Female FaceView.png
MINI Male FaceView.png
No accessories are available for this product