Product Hierarchy
Product Hierarchy

0935 253 105 - CANopen / DeviceNet Data Single-Ended Cordset: M12 Standard, female, straight, 5-pin, A-coded, black body, 50 V AC / 60 V DC, 4 A; PUR black cable, 4-wires, Data: 2x0.25 mm² + Power: 2x0.34 mm²





CANopen / DeviceNet Data Single-Ended Cordset: M12 Standard, female, straight, 5-pin, A-coded, black body, 50 V AC / 60 V DC, 4 A; PUR black cable, 4-wires, Data: 2x0.25 mm² + Power: 2x0.34 mm²

Face View
Pin 1Pin 2Pin 3Pin 4Pin 5
shieldredblackwhiteblue

Technical Data

Product Family: Data Connectors
Side 1 Product Sub Family: M12 Standard
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Female
Connector Design: Straight
Number of Pins: 5
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Coupling Nut
Voltage Rating: 60 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC / 60 V DC
Current Rating: 4 A
Data Transmission Type: CANopen / DeviceNet
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 80 °C
Protection Degree / IP Rating**: IP65, IP67, IP68 (1 m / 24 h), IP69K
Side 1 Design Standard: IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuSn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: TPU
Contact Bearer Color: Black
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: CuZn
Attachment Plating: Nickel-plated

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 253
Conductor Size: Data: 2x0.25 mm² + Power: 2x0.34 mm²
Number of Wires: 4
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 1 M
Conductor Material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: black matt similarly RAL 9005
Cable Diameter D: ø 6.70 ± 0.20 mm
Wire Insulation Material: Data: PE + Power: PE or PP
Insulated Wire Diameter: Data: ø 2.05 ± 0.10 mm + Power: ø 1.40 ± 0.05 mm
Overall Shield (Cable): Cu-ETP1 tinned
Element Shield: Al-PT Foil
Foil shield: Al-PT Foil
Ambient Temperature (Fixed Installation): - 50 °C - + 80 °C
Ambient Temperature (Flex Installation): - 25 °C - + 80 °C
Ambient Temperature (Drag Chain Inst): - 25 °C - + 60 °C
UL Cable Type: AWM: 20549 or 21198
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1, CSA FT-1
Cable Characteristics: Exclusion of dangerous materials; Line construction acc. CAN-Bus and DeviceNET specification; Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; Free of lacquer wetting disturbing substances; Coldness flexibility
Core Colors: Data: blue, white + Power: red, black

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item DescriptionCable Length
9346375620935 253 105/3,85 M
657050935 253 105/13 M
1083240935 253 105/7,5 M
9346372140935 253 105/0,2 M0.2 m
49940935 253 105/0,3 M0.3 m
594530935 253 105/0,5 M0.5 m
680120935 253 105/0,6 M0.6 m
109720935 253 105/1 M1 m
157350935 253 105/2 M2 m
109730935 253 105/3 M3 m
21680935 253 105/4 M4 m
109740935 253 105/5 M5 m
540650935 253 105/6 M6 m
657040935 253 105/7 M7 m
38450935 253 105/8 M8 m
157340935 253 105/10 M10 m
273100935 253 105/15 M15 m
183130935 253 105/20 M20 m
443390935 253 105/25 M25 m
428470935 253 105/30 M30 m
1003030935 253 105/35 M35 m
1090080935 253 105/45 M45 m
9346364140935 253 105/70 M70 m
RKT-5A-Thick.zip
EU Declaration of conformity
Description: GEN-ALL-PG-201008-0355V01
No accessories are available for this product