Networking & Data Cable
(697)Industrial Ethernet Cable
(188)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(537)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(289)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(344)50 Ohm Transmission Cable
(64)75 Ohm SDI Coax
(95)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(10)Multi-Media Cable
(33)Fiber Cable
(14046)Indoor Fiber Cable
(1563)Indoor/Outdoor Fiber Cable
(7025)Outdoor Fiber Cable
(5158)SMPTE Cable
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
(1192)Instrumentation Cable
(433)UL 300V PLTC-ER Cable
(22)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(33)CSA CIC Cable
(2)CSA ACIC Cable
(92)Control / Power Cable
(772)VFD Cable
(194)Flex VFD Cable
(64)Four Conductor Cable
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
(200)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(734)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(291)Surveillance Cable
(39)Connectors & Outlets
(3456)Modular Couplers
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
(758)Type A
(583)Type A Field Attachables
(370)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
(42)Type A Accessories
(32)Type A Adaptor
(1)Type B
(98)Type B Field Attachables
(48)Type B Receptacles
(5)Type B Single-Ended Cordsets
(26)Type B Double-Ended Cordsets
(19)Type C
(77)Workstation Outlets
(119)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(32)Workstation Consolidation
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
(1006)M12 Power
(413)Field Attachables
(8)Receptacles
(60)Single-Ended Cordsets
(191)Double-Ended Cordsets
(142)Splitter
(12)NR Series
(31)ST Series
(59)CA Series
(14)7/8", 1", 1 1/8" Series
(305)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(114)Double-Ended Cordsets
(58)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(63)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(23)G Series
(57)Sensor Actuator Connectors
(995)M12
(733)Field Attachables
(90)Receptacles
(148)Single-Ended Cordsets
(258)M12-M12 Cordsets
(171)M12-M8 Cordsets
(66)M8
(302)Field Attachables
(4)Receptacles
(50)Single-Ended Cordsets
(121)M8-M8 Cordsets
(63)M8-M12 Cordsets
(64)Accessories
(18)M8 and M12 Splitter
(6)Data Connectors
(250)Adapter and Splitter
(4)Double-Ended Cordsets
(139)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(62)SPE Connectors
(51)Assemblies & Cordsets
(1169)Fiber Patch Cords
(484)Double-Ended Cordsets
(76)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(498)AV Assemblies
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
(1378)SPIDER Fast/Gigabit Switches
(42)Managed Switches
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
(118)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(17)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)Embedded Ethernet
(3)IP65/IP67 Switches & Routers
(36)Security & Firewalls
(31)MPLS Networks
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
(405)Cellular Routers
(10)Wireless LAN Devices
(25)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(7)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(5)Industrial Access Point - IGX
(4)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(45)Accessories
(16)Industrial and IIoT-Routers
(56)Railway Routers
(141)Vehicle Routers
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
(9)MTS2600 L2 Switch
(2)Archive
(52)Services
(18)Enterprise Ethernet
(34)SFP
(24)Stacking Cable
(5)Racks & Cabinets
(192)Server Cabinets
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
(32)Cable Runways
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
LioN-S M8-30, Plastic, CANopen, M12 Bus Connector, A-coded, 8 DIO, M8 3-pole
| Brand: | Belden |
| Product Family: | I/O Systems: Active - Standalone |
| Side 1 Product Sub Family: | LioN-S |
| Item Description: | 0930 CSL 650 |
| Part Number: | 84418 |
| Device Type: | I/O Module |
| Protocol Compatibility: | CANopen |
| I/O Function: | 8DIO |
| Bus Connection: | M12, 5-poles, A-coded |
| Power Supply Connection: | M12, 5-poles, A-coded |
| I/O Connection: | M8, 3-poles, A-coded |
| I/O Type: | Digital In-/Output (Universal) |
| Housing Material: | PBT + ASA |
| Housing Color: | Black |
| Protection Degree / IP Rating**: | IP67 |
| Potted: | No |
| Dimensions (W x H x D): | 30 mm x 40 mm x 205 mm |
| Weight: | 200 g |
| Ambient Temperature (Operation)*: | -10 °C to 60 °C |
| Vibration Resistance: | 15 g / 5 -500 Hz |
| Shock Resistance: | 50 g / 11ms |
| Mount Type: | 2 hole screw mounting. Use standard M4 x 25 / 30 / 40 (lateral) screws with toothed lock washer (as per DIN 125) and self-locking nuts. |
| Fastening Torque (Fixing Screw): | M4: 1 Nm |
| Fastening Torque (Ground Connection (FE)): | M4: 1 Nm |
| Fastening Torque (Bus Connection): | M12: 0.5 Nm |
| Fastening Torque (Power Connection): | M12: 0.5 Nm |
| Fastening Torque (I/O Connection): | M8: 0.3 Nm |
| Included in Delivery: | Attachable Labels: 10x, Sealing Caps: 2x M8 |
| Connection: | M12, 5-poles, A-coded |
| Number of Connections: | 2 |
| Device Profile: | CiA 401 |
| Communication Profile: | CiA 301 |
| Transmission Rate: | 10 kbps … 1 Mbps |
| Transmission Rate Adjustment: | Automatic |
| Addressing via Rotary Address Switches: | 1 … 127 dec |
| Emergency Messages (EMCY): | Supported |
| Modular EDS File: | Not supported |
| Connection Module Supply Voltage: | M12, 5-poles, A-coded |
| Number of Connections: | 2 |
| Current Carrying Capacity of Connector: | max. 4 A |
| Module Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
| Module Supply Voltage (Range): | 19 V DC to 30 V DC |
| Current Consumption (typ.): | 65 mA (at 24 V DC) |
| Reverse Polarity Protection: | Yes |
| Status Indicator (System Supply): | LED green |
| Diagnostic Indicator: | No |
| Connection Sensor Supply Voltage: | M12, 5-poles, A-coded |
| Number of Connections: | 1 |
| Current Carrying Capacity of Connector: | max. 4 A |
| Sensor Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
| Sensor Supply Voltage (Range): | 19 V DC to 30 V DC |
| Reverse Polarity Protection: | Yes |
| Status Indicator (Sensor Supply): | LED green |
| Diagnostic Indicator: | No |
| Connection Actuator Supply Voltage: | M12, 5-poles, A-coded |
| Number of Connections: | 1 |
| Current Carrying Capacity of Connector: | max. 4 A |
| Actuator Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
| Actuator Supply Voltage (Range): | 19 V DC to 30 V DC |
| Reverse Polarity Protection: | Yes |
| Status Indicator (Actuator Supply): | LED green |
| Diagnostic Indicator: | No |
| Number of Digital Input Channels: | max. 8, universal |
| Connection: | M8, 3-poles, A-coded |
| Number of Ports: | 8x, 1 to 8 |
| Channel Type: | Type 3 acc. to IEC 61131-2 |
| Input Wiring: | 2-, 3-wire |
| Nominal Voltage: | 24 V DC via US (module power supply) |
| Nominal Current: | typ. 5 mA |
| Sensor Current Supply: | max. 100 mA per port (at 30°C) |
| Sensor Type: | PNP |
| Input Voltage Range "0" signal: | -3 V DC …+5 V DC |
| Input Voltage Range "1" signal: | 11 V DC … 30 V DC |
| Input Filter Time: | 1 ms, fixed |
| Protective Circuit: | Electronicaly: Overload protection, short-circuit protection |
| Status Indicator (Inputs): | LED yellow per channel |
| Diagnostic Indicator: | LED red per port |
| Number of Digital Output Channels: | max. 8, universal |
| Connection: | M8, 3-poles, B-coded |
| Number of Ports: | 8x, X1 to X8 |
| Channel Type: | p-switching |
| Output Wiring: | 2-, 3-wire |
| Nominal Voltage: | 24 V DC via UL (actuator power supply) |
| Output Current per Channel: | max. 0,5 A |
| Output Current per Module: | max. 4 A |
| Galvanically Isolated: | No |
| Protective Circuit: | Electronicaly: Overload protection, short-circuit protection |
| Overload Behavior: | Auto off and on switching / Manual restart |
| Status Indicator (Outputs): | LED yellow per channel |
| Diagnostic Idicator: | LED red per channel |
| US (System Supply Voltage) / FE: | 500 V DC |
| US / UL (Actuator Supply Voltage): | 500 V DC |
| UL / FE: | 500 V DC |
| Bus connection / FE: | 500 V DC |
| EMC Directive: | 2014/30/EU |
| EN 61000-4-2 Electrostatic Discharge (ESD): | Criterion B; 4 kV contact discharge, 8 kV air discharge |
| EN 61000-4-3 Electromagnetic Field: | Criterion A; Field intensity: 10 V/m |
| EN 61000-4-4 Fast Transients (Burst): | Criterion B, 2 kV |
| EN 61000-4-5 Surge Voltage: | Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m |
| EN 61000-4-6 Conducted immunity: | Criterion A; Test voltage 10 V |
| EN 55022 Radio Interference Properties: | Class A |
| CE: | Yes |
| RoHS Compliant: | Yes |
| UL: | cULus Listed, UL 508 |
| UL-File: | E230848 |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| System Power Supply Connection Note: | *do not connect / disconnect under voltage! |
| Update and Revision: | Revision Number: 0.44 Revision Date: 02-20-2026 |