(4)| Brand: | Belden |
| Product Family: | ASi |
| Side 1 Product Sub Family: | ASi |
| Control Cable Interface: | M12 |
| Housing Material: | Plastic, PA |
| Dimensions (W x H x D): | 58 mm x 16 mm x 438 mm |
| Fastening Torque (I/O Connection): | M12: 0,5 Nm |
| Actuator Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
| Actuator Supply Voltage (Range): | 10 V DC to 30 V DC |
| Input Wiring: | 2-, 3-, 4-wire |
| Galvanically Isolated: | No |
| CE: | Yes |
| RoHS Compliant: | Yes |
| Item # | Item Description |
|---|---|
| 10938 | 0913 ATL 002/0,35 M |
| Update and Revision: | Revision Number: 0.40 Revision Date: 03-04-2023 |