Product Hierarchy
Product Hierarchy

0911 ANC 413 - ASi line connectors; Tap distributor or plug




ASi line connectors; Tap distributor or plug

Product Description

Brand: Belden
Product Family: ASi
Side 1 Product Sub Family: ASi
Item Description: 0911 ANC 413
I/O Connection: M12, 4/2-poles, A-coded
Number of Ports: 1

General Data

Housing Material: Plastic, PBT
Housing Color: Blackgrey
Protection Degree / IP Rating**: IP67, IP69K
Potted: No
Dimensions (W x H x D): 25,5 mm x 30,5mm x 52 mm
Ambient Temperature (Operation)*: -25 °C to 90 °C
Side 1 Pollution Degree: 3 acc. to EN 60664-1, VDE 0110-1
Contact Base Material: CuZn
Contact Bearer Material: PBT
O-Ring Material: EPDM
Fastening Torque (I/O Connection): M12: 0,5 Nm

Power Supply

Actuator Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Actuator Supply Voltage (Range): 10 V DC to 30 V DC

Digital Input Channels

Input Wiring: 2-, 3-, 4-wire

Digital Output Channels

Galvanically Isolated: No

Safety & Environmental Compliance

CE: Yes
RoHS Compliant: Yes

Notes

Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
System Power Supply Connection Note: *do not connect / disconnect under voltage!
Variants
Item #Item Description
560130911 ANC 413
Update and Revision: Revision Number: 0.46 Revision Date: 02-20-2026
0911_ANC_413.zip
Description: 3D CAD Data - stp
Short Form Catalog IO Systems German.pdf
Short Form Catalog IO Systems English.pdf
No accessories are available for this product