(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
AS-Interface angle connectors; 2 assembled connectors
| Brand: | Belden |
| Product Family: | ASi |
| Side 1 Product Sub Family: | ASi |
| Item Description: | 0911 ANC 410 |
| Control Cable Interface: | Open End |
| Actuator Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
| Actuator Supply Voltage (Range): | 10 V DC to 30 V DC |
| Input Wiring: | 2-, 3-, 4-wire |
| CE: | Yes |
| RoHS Compliant: | Yes |
| System Power Supply Connection Note: | *do not connect / disconnect under voltage! |
| Item # | Item Description |
|---|---|
| 15944 | 0911 ANC 410/0,6 M |
| 15946 | 0911 ANC 410/2 M |
| 15945 | 0911 ANC 410/5 M |
| 15932 | 0911 ANC 410/10 M |
| 934637408 | 0911 ANC 410/15 M |
| Update and Revision: | Revision Number: 0.44 Revision Date: 02-20-2026 |