Product Hierarchy
Product Hierarchy

0911 ANC 406 - ASi tap for AS-Interface cables




ASi tap for AS-Interface cables

Product Description

Brand: Belden
Product Family: ASi
Side 1 Product Sub Family: ASi
Item Description: 0911 ANC 406

General Data

Housing Material: Plastic, PA
Housing Color: Orange
Dimensions (W x H x D): 30 mm x 16 mm x 25 mm

Power Supply

Actuator Supply Voltage (Nominal): 24 V DC (SELV/PELV)
Actuator Supply Voltage (Range): 10 V DC to 30 V DC

Digital Input Channels

Input Wiring: 2-, 3-, 4-wire

Digital Output Channels

Galvanically Isolated: No

Safety & Environmental Compliance

CE: Yes
RoHS Compliant: Yes

Notes

System Power Supply Connection Note: *do not connect / disconnect under voltage!
Variants
Item #Item Description
109300911 ANC 406
Update and Revision: Revision Number: 0.46 Revision Date: 02-20-2026
0911_ANC_406.zip
Description: 3D CAD Data - stp
Short Form Catalog IO Systems German.pdf
Short Form Catalog IO Systems English.pdf
No accessories are available for this product