(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
(1375)Managed Switches
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
(37)Security & Firewalls
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
PAAS-R, pre-assembled passive branch with connection to Asi standard flat cable system
| Brand: | Belden |
| Product Family: | ASi |
| Side 1 Product Sub Family: | ASi |
| Item Description: | 0911 ANC 001 |
| Control Cable Interface: | Open End |
| Housing Material: | Plastic, PA |
| Housing Color: | Black |
| Protection Degree / IP Rating**: | IP65 |
| Potted: | No |
| Dimensions (W x H x D): | 55 mm x 29 mm x 64 mm |
| Ambient Temperature (Operation)*: | -25 °C to 80 °C |
| Contact Base Material: | CuZn |
| Actuator Supply Voltage (Nominal): | 24 V DC (SELV/PELV) |
| Actuator Supply Voltage (Range): | 10 V DC to 30 V DC |
| Input Wiring: | 2-, 3-, 4-wire |
| Galvanically Isolated: | No |
| CE: | Yes |
| RoHS Compliant: | Yes |
| System Power Supply Connection Note: | *do not connect / disconnect under voltage! |
| Item # | Item Description | Cable Length |
|---|---|---|
| 10924 | 0911 ANC 001/1,5 M | 1.5 m |
| Update and Revision: | Revision Number: 0.44 Revision Date: 02-20-2026 |