Product Hierarchy
Product Hierarchy

0906 UTP 311 - Molded Tee Connector: 3 Contacts; one 7/8" Male x two 7/8" Female; 600 V | 8 A





Molded Tee Connector: 3 Contacts; one 7/8" Male x two 7/8" Female; 600 V | 8 A

Product description

Number of Pins: 3

Technical data

Contact Bearer Color: Yellow
Contact Bearer Material: TPU
Rated Current*: 8 A
Rated Voltage: 600 V
Type of Contact / Gender: Male x 2 Female

Product Materials

Contact Base Material: CuZn
Contact Plating: Ag/Au

Other Standards

Variants
Item #Item Description
9000000720906 UTP 311
Update and Revision: Revision Number: 0.34 Revision Date: 04-21-2025
No accessories are available for this product