Product Hierarchy
Product Hierarchy

0906 UAC 301 - 7/8" Power Receptacle: Male to Female, 3-pin, Panel Feed Through





7/8" Power Receptacle: Male to Female, 3-pin, Panel Feed Through

Technical Data

Product Family: Power Connector
Product Sub Family: 7/8"
Brand: Lumberg Automation
Connector Type: Receptacle
Type of Contact / Gender: Male to Female
Connector Design: Front Mount, 7/8 - 16UNF-2A panel tap size
Number of Pins: 3
Coding: A
Shielding: Unshielded
Attachment Type: Fixed, External Thread to Internal Thread
Rated Voltage: 600 V
Rated Voltage (UL): 600 V
Rated Current*: 8 A
Rated Current (UL)*: 8 A
Ambient Temperature (Operation)*: -25 °C to +90 °C
Protection Degree / IP Rating**: IP65, IP67

Materials

Contact Base Material: CuZn
Contact Plating: Au over Ag
Contact Bearer Material: TPU
Contact Bearer Color: YE
Housing Material: Al, clear anodized
O-Ring Material: FKM, panel side
Attachment Type, Side 2: 7/8", Zn, Zn Plated, Lock Nut

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Note Derating: Notice Derating
Protection Degree / IP Rating Note: Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product
Note: Do not connect / disconnect under load
0906 UAC 301, wiring.png
No accessories are available for this product