Product Hierarchy
Product Hierarchy

0905 949 303 - 7/8" Power Single-Ended Cordset: Male straight, 5-pin, A-coded, Black body, 50 V AC/60 V DC, 9 A; PUR grey cable, 1.50 mm²





7/8" Power Single-Ended Cordset: Male straight, 5-pin, A-coded, Black body, 50 V AC/60 V DC, 9 A; PUR grey cable, 1.50 mm²

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: 7/8"
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Male
Connector Design: Straight
Number of Pins: 5
Shielding Type: Unshielded
Attachment Type: Coupling Screw
Voltage Rating: 63 V
Operating Voltage: 50 V AC / 60 V DC
Current Rating: 9 A
Side 1 Contact Resistance: ≤ 5 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Ambient Temperature (Operation)*: -40 °C to +90 °C
Protection Degree / IP Rating**: IP68 (2h at 10 bar)
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Au
Contact Bearer Material: TPU
Contact Bearer Color: Grey
Molded Body Material: TPU
Molded Body Color: Black
Attachment Material: PA, black

Cable Data

Cable Number: 949
Conductor Size: 1.50 mm²
Number of Wires: 5
Minimal Bending Radius (Fixed Inst): ˃ 4 x D
Minimal Bending Radius (Flexible Inst): ˃ 7.5 x D
Cycles (Bending): ˃ 10 M
Conductor Material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: grey (RAL 7032)
Cable Diameter D: ø 8.0 ±0.20 mm
Wire Insulation Material: PP
Insulated Wire Diameter: ø 2.35 mm
Ambient Temperature (Fixed Installation): -40 °C to +90 °C (UL AWM 80°C)
Ambient Temperature (Flex Installation): -30 °C to +90 °C (UL AWM 80°C)
Ambient Temperature (Fixed Installation short-term 100h): -40 °C to +125 °C
Ambient Temperature (Drag Chain Inst): -20 °C to +60 °C
UL Cable Type: AWM: 20939
Flammability Class (Cable Jacket): VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1

Safety & Environmental Compliance

RoHS Compliant: Yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
0905 949 303 faceview.png
No accessories are available for this product