Product Hierarchy
Product Hierarchy

0905 204 309 - Cordset | 7/8" Female Angled → 7/8" Male Angled, 5-pin, PUR (1.00 mm²) 18 AWG, 63 V / 9 A




Doubled-Ended Cordset | 7/8" Female Angled, #Contacts 5 → 7/8" Male Angled, #Contacts 5 | Cable: Black PUR; 1.00 mm² (18 AWG) | 63 V / 9 A

Life Cycle Status: Limited Availability/Passive

Face View Side 1
Pin 1Pin 2Pin 3Pin 4Pin 5
black 1black 2green / yellowblack 3black 4
Face View Side 2
Pin 1Pin 2Pin 3Pin 4Pin 5
black 1black 2green / yellowblack 3black 4

Product Description

Product Family: Power Connector
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding Type: Unshielded
Voltage Rating: 63 V
Operating Voltage: 50 V AC / 60 V DC
Current Rating: 9 A

Technical Data Side 1

Side 1 Product Sub Family: MINI 7/8"
Side 1 Type of Contact/Gender: Pin Contact / Male
Connector Design: Molded | 7/8" Male | Angled
Attachment Type: Coupling Screw
Number of Pins: 5 (4+PE)
Side 1 Contact Resistance: ≤ 5 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C to + 80 °C, notice derating
Protection Degree / IP Rating**: IP65, IP67
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: Copper Alloy (CuZn)
Side 1 Contact Plating: Copper-Silver-Gold-Alloy (Cu/Ag/Au)
Contact Bearer Material: Thermoplastic Polyurethane (TPU)
Contact Bearer Color: Grey
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: Thermoplastic polyurethane (TPU)
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Polyamide (PA)
Fastening Torque (Attachment): 7/8": 70 Ncm, hand-tight
Note: 1. Do not connect or disconnect under load.

Cable Data

Cable Number: 204
Conductor Size: 1 mm²
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Conductor Material: Cu
Cable Jacket Material: Polyurethane (PUR)
Cable Jacket Color: Black
Cable Diameter D: Ø 8.0 | 0.315"
Wire Insulation Material: Polypropylene (PP)
Insulated Wire Diameter: Ø 2.35 mm | 0.092"
Overall Shield (Cable): Unshielded
Ambient Temperature (Fixed Installation): - 25° C to + 60 ° C
Ambient Temperature (Flex Installation): - 25° C to + 80° C
Ambient Temperature (Drag Chain Inst): - 25° C to + 60 ° C
UL Cable Type: AWM Style 20549
Flammability Class (Cable Jacket): DIN EN 60332-2-2 VDE 0482-332-2-2 IEC 60332-2-2 CSA FT-2

Technical Data Side 2

Side 2 Product Sub Family: MINI 7/8"
Side 2 Type of Contact/Gender: Socket Contact / Female
Connector Design, Side 2: Molded | 7/8" Female | Angled
Attachment Type, Side 2: Coupling Nut
Number of Pins, Side 2: 5 (4+PE)
Contact Resistance, Side 2: ≤ 5 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 100
Ambient Temperature (Operation), Side 2*: - 40 °C to + 80 °C, notice derating
Protection Degree / IP Rating, Side 2**: IP65, IP67
Contact Base Material, Side 2: Copper Alloy (CuZn)
Contact Bearer Material, Side 2: Thermoplastic Polyurethane (TPU)
Contact Bearer Color, Side 2: Grey
Flammability Class (Contact Bearer), Side 2: UL 94 HB
Molded Body Material, Side 2: Thermoplastic Elastomer (TPE)
Molded Body Color, Side 2: Black
Flammability Class (Molded Body), Side 2: UL 94 HB
Attachment Material, Side 2: Polyamide (PA)
Fastening Torque (Attachment), Side 2: 7/8": 70 Ncm, hand-tight
Note, Side 2: 1. Do not connect or disconnect under load.

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
Oil Resistance: Yes

Notes

Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note Derating: * Notice derating
Variants
Item #Item DescriptionCable Length
987320905 204 309/1 M1 m
979980905 204 309/2 M2 m
987330905 204 309/3 M3 m
No accessories are available for this product