Product Hierarchy
Product Hierarchy

0905 203 302 - DeviceNet Power Supply Cable, 7/8" Power Double-Ended Cordset: Male straight to Female straight, 3-pin(2+PE), black body, 63 V, 12 A; PUR black cable, 1.00 mm²





0905 203 302 - DeviceNet Power Supply Cable, 7/8" Double-Ended Cordset: Male straight to Female straight, 3-pin(2+PE), black body, 63 V, 12 A; PUR black cable, 1.00 mm²

Product Description

Product Family: Power Connector
Brand: Lumberg Automation
Connector Type: Cordset, double ended
Shielding Type: Unshielded
Voltage Rating: 63 V
Operating Voltage: ≤ 50V AC / 60V DC
Current Rating: 12 A

Technical Data Side 1

Side 1 Product Sub Family: 7/8"
Side 1 Type of Contact/Gender: Male
Connector Design: Straight
Attachment Type: Coupling Nut [external threaded]
Number of Pins: 3
Coding, Side 1: A
Side 1 Contact Resistance: 10 mOhm
Insulation Resistance: 10^9 Ohm
Ambient Temperature (Operation)*: -40 °C to +90 °C
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: CuZn
Side 1 Contact Plating: Ag/Au
Contact Bearer Material: TPU
Contact Bearer Color: Black
Molded Body Material: TPU
Molded Body Color: Black
Attachment Material: PA

Cable Data

Cable Number: 203
Conductor Size: 1 mm²
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cable Jacket Material: PUR
Cable Jacket Color: Black
Cable Diameter D: Ø 6.5 mm
Wire Insulation Material: PVC
Insulated Wire Diameter: Ø 2.2 mm
Ambient Temperature (Fixed Installation): -40 °C to +90°C
Ambient Temperature (Flex Installation): -5 °C to +90°C
Ambient Temperature (Drag Chain Inst): -5 °C to +60°C
Flammability Class (Cable Jacket): VDE 0482-265-2-1, EN 50265-2-1, IEC 60332-1
Cable Characteristics: Continuous Flex cable; Resistances against, Oil, Grease ,Coolant, Tear, Vibration, UV, and Abrasion

Technical Data Side 2

Side 2 Product Sub Family: 7/8" Circular Connectors
Side 2 Type of Contact/Gender: Female
Connector Design, Side 2: Straight
Attachment Type, Side 2: Coupling Nut [internal threaded]
Number of Pins, Side 2: 3
Coding, Side 2: A
Contact Resistance, Side 2: 10 mOhm
Insulation Resistance, Side 2: 10^9 Ohm
Ambient Temperature (Operation), Side 2*: -40 °C to +90 °C
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: CuZn
Contact Plating, Side 2: Ag/Au
Contact Bearer Material, Side 2: TPU
Contact Bearer Color, Side 2: Black
Molded Body Material, Side 2: TPU
Molded Body Color, Side 2: Black
Attachment Material, Side 2: PA
Attachment Plating, Side 2: Black
Note, Side 2: Do not connect or disconnect under load

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: Yes
Oil Resistance: Yes

Notes

Note Derating: Notice derating

History

Update and Revision: Revision Number: 0.35 Revision Date: 02-03-2025
Variants
Item #Item DescriptionCable Length
712890905 203 302/0,6 M0.6 m
125340905 203 302/3 M3 m
125350905 203 302/5 M5 m
No accessories are available for this product