Product Hierarchy
Product Hierarchy

0905 203 301 - DeviceNet Power Supply Cable, 7/8" Power Single-Ended Cordset: Female straight, 3-pin(2+PE), black body, 63 V, 12 A; PUR black cable, 1.00 mm²





0905 203 301 - DeviceNet Power Supply Cable, 7/8" Power Single-Ended Cordset: Female straight, 3-pin(2+PE), black body, 63 V, 12 A; PUR black cable, 1.00 mm²

Technical Data

Product Family: Power Connector
Side 1 Product Sub Family: 7/8"
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Female
Connector Design: Straight
Number of Pins: 3
Coding, Side 1: A
Shielding Type: Unshielded
Attachment Type: Coupling Nut [internal threaded]
Voltage Rating: 63 V
Rated Impulse Voltage: 0.8 kV
Operating Voltage: ≤ 50V AC / 60V DC
Current Rating: 12 A
Contact Resistance: 10 mOhm
Insulation Resistance: 10^9 Ohm
Mating Cycles: max. 50
Ambient Temperature (Operation)*: -40 °C to +90 °C
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Ag/Au
Contact Bearer Material: TPU
Contact Bearer Color: Black
Molded Body Material: TPU
Molded Body Color: Black
Housing Material: TPU
Attachment Material: PA

Cable Data

Cable Number: 203
Conductor Size: 1 mm²
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cable Jacket Material: PUR
Cable Jacket Color: Black
Cable Diameter D: Ø 6.5 mm
Wire Insulation Material: PVC
Insulated Wire Diameter: Ø 2.2 mm
Ambient Temperature (Fixed Installation): -40 °C to +90°C
Ambient Temperature (Flex Installation): -5 °C to +90°C
Ambient Temperature (Drag Chain Inst): -5 °C to +60°C
Flammability Class (Cable Jacket): VDE 0482-265-2-1, EN 50265-2-1, IEC 60332-1
Cable Characteristics: Continuous Flex cable; Resistances against, Oil, Grease ,Coolant, Tear, Vibration, UV, and Abrasion

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: Yes
Oil Resistance: Yes

Notes

Note Derating: Notice derating

History

Update and Revision: Revision Number: 0.47 Revision Date: 03-22-2023
Variants
Item #Item DescriptionCable Length
99970905 203 301/20 M
7620905 203 301/0,1 M0.1 m
135310905 203 301/1 M1 m
135290905 203 301/5 M5 m
712880905 203 301/15 M15 m
No accessories are available for this product