Product Hierarchy
Product Hierarchy

10GB24B - 10GB Cat 6A Cable, U/UTP, LSZH, 4 Pair, AWG 23, Indoor CPR B2ca


Category 6A (500MHz), 4-Pair, U/UTP, Premise Horizontal Cable, 23 AWG Solid Bare Copper Conductors, Polyethylene Insulation, LSZH Jacket, B2ca

Product Overview

Suitable Applications: Horizontal and building backbone cable; Support current and future Cat. 6a and 6 applications such as; 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI and ATM

Physical Characteristics (Overall)

Conductor
AWGMaterialNo. of Pairs
23BC - Bare Copper4
Conductor Count: 8
Total Number of Pairs: 4
Insulation
MaterialNominal Diameter
Polyolefin1.2 mm
Bonded-Pair: No
Color Chart
NumberColor
Pair 1White / Blue & Blue
Pair 2White / Orange & Orange
Pair 3White / Green & Green
Pair 4White / Brown & Brown
Outer Shield Material
TypeMaterial
TapeSpecial Barrier
Outer Jacket Material
MaterialNominal DiameterDiameter +/- Tolerance
LSZH - Low Smoke Zero Halogen flame retardant7.6 mm0.3 mm

Construction and Dimensions

Min Elongation at Breakof Conductors: 10 %
Min Elongation at Breakof Insulation: 100 %
Min Elongation at Breakof Jacket: 100 %
Min Tensile Strength of Jacket: 9 MPa

Electrical Characteristics

Conductor DCR
Max. Conductor DCRMax DCR Unbalanced Between Pairs [%]Max. DCR Unbalanced Within Pair [%]
95 Ohm/km4 %2 %
Capacitance
Max. Capacitance Unbalanced Pair to PairMax. Mutual Capacitance
1,600 pF/m56 pF/m
Delay
Max. Delay SkewNominal Velocity of Propagation (VP) [%]
45 ns/100m67 %
High Freq
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. PSANEXTMin. PSAACRFMin. TCL [dB]Min. ELTCTL [dB]
1 MHz2.1 dB/100m75.3 dB72.3 dB73.2 dB70.2 dB68 dB65.0 dB20 dB67.0 dB67 dB40 dB35 dB
4 MHz3.8 dB/100m66.3 dB63.3 dB62.5 dB59.5 dB56 dB53.0 dB23 dB67.0 dB66.2 dB34 dB23 dB
10 MHz5.9 dB/100m60.3 dB57.3 dB54.4 dB51.4 dB48 dB45.0 dB25 dB67.0 dB58.2 dB30 dB15 dB
16 MHz7.5 dB/100m57.2 dB54.2 dB49.8 dB46.8 dB43.9 dB40.9 dB25 dB67.0 dB54.1 dB28 dB10.9 dB
31.2 MHz10.5 dB/100m52.9 dB49.9 dB42.4 dB39.4 dB38.1 dB35.1 dB23.6 dB67.0 dB48.3 dB25.1 dB5.1 dB
62.5 MHz15 dB/100m48.4 dB45.4 dB33.4 dB30.4 dB32.1 dB29.1 dB21.5 dB65.6 dB42.3 dB22 dB
100 MHz19.1 dB/100m45.3 dB42.3 dB26.2 dB23.2 dB28 dB25.0 dB20.1 dB62.5 dB38.2 dB20 dB
125 MHz21.5 dB/100m43.8 dB40.8 dB22.3 dB19.3 dB26.1 dB23.1 dB19.4 dB61.0 dB36.3 dB19 dB
200 MHz27.6 dB/100m40.8 dB37.8 dB13.2 dB10.2 dB22 dB19.0 dB18 dB58.0 dB32.2 dB17 dB
250 MHz31.1 dB/100m39.3 dB36.3 dB8.3 dB5.3 dB20 dB17.0 dB17.3 dB56.5 dB30.2 dB16 dB
300 MHz34.3 dB/100m38.1 dB35.1 dB3.9 dB0.9 dB18.5 dB15.5 dB17.3 dB55.3 dB28.7 dB
500 MHz45.3 dB/100m34.8 dB31.8 dB-10.4 dB-13.4 dB14 dB11.0 dB17.3 dB52.0 dB24.2 dB
Segregation class according EN50174-2: b
Current
Max. Recommended Current [A]
1.5 A

Temperature Range

Installation Temp Range: 0°C To +50°C
Operating Temp Range: -30°C To 60°C

Mechanical Characteristics

Bulk Cable Weight: 50 kg/km
Max Recommended Pulling Tension: 110 N

Standards

ISO/IEC Compliance: ISO/IEC 11801 Ed. 2.2:2002/A2:2010/C1:2011
CPR Euroclass: B2ca-s1a,d1,a1
CENELEC Compliance: EN 50173-1 Ed. 3:2011
Data Category: Category 6A
ANSI Compliance: ANSI/TIA 568.2-D (2018)
IEEE Specification: PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Applicable Environmental and Other Programs

Environmental Space: Indoor - Euroclass B2ca
EU RoHS Compliance Date (yyyy-mm-dd): 2015-08-24

Flammability, LS0H, Toxicity Testing

ISO/IEC Flammability: IEC 60332-1-2
Burning Load: 550 kJ/m
Amount of Halogen acc. to IEC 60754-1 & EN50267-1: Zero

Part Number

Variants
Item #
10GB24B.06500
Patent: https://www.belden.com/resources/patents

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision: Revision Number: 0.14 Revision Date: 05-27-2020
Date: 2015-08-24
Copper Ordering Guide_BDC_0616_E_EMEA_update_LowRes_Original_113668.pdf
No accessories are available for this product