Product Hierarchy
Product Hierarchy

EAGLE40-6TX-EECC-HV - Next-Generation, Industrial Train Firewall with Enhanced Cybersecurity Including Support for Intrusion Detection Systems (IDS)




The Hirschmann EAGLE40-6M is a next-generation firewall designed for use on-board in railway rolling stock applications with six (6) 2.5-Gigabit Ethernet M12 X-coded ports, real-time traffic monitoring, advanced threat protection, and secure remote connectivity using IPSec VPN.

Product description

Part Number: 942300301
Port type and quantity: 6 x GbE X-coded M12 ports
Port Speed: 2.5 Gbit/s X-coded M12

Displays

LEDs: Power Supply Status LED, Device Status LED, HDD Activity LED, Port Status LEDs

More Interfaces

USB interface: 1 x USB 2.0/3.0, 5-pin A-coded M12
Serial Interface: 1 x Serial Console Port (4-pin, A-coded M12)
Power Supply: 1 x 5 pin K-coded M12

Hardware

CPU: Intel® CoreTM Apollo Lake-I x7-E3950 @ 1.6 GHz
Memory: 8GB DDR3
Storage: 64GB SSD

Power requirements

Operating Voltage: Dual 24 V DC - 110 V DC
Power consumption: 25 W

Security features

Multipoint VPN: IPSec, IKE v1/v2, 3DES, AES (-128, -192, -256), Pre-Shared Key (PSK), X.509v3 Certificates, MD5, SHA-1, NAT-T, Hub-and-Spoke
Stateful inspection firewall: Firewall rules (incoming/outgoing, management)

Software

Redundancy: VRRP (Virtual Router Redundancy Protocol), Tracking Framework for VRRP
Management: SNMPv3, SSH2/SFTP/SCP, HTTPS, Serial CLI, SNMPv1/2, local and central User Management (RADIUS), HiDiscovery, Industrial HiVision, HiView, LLDP
Diagnostics: LEDs (Power, Link Status, Data, Status), Log File, Syslog, Configuration check, RMON (statistics), Trap for changes and configuration saves
Configuration: Command Line Interface (CLI), Web Interface, Auto-Configuration Adapter (ACA22), HiDiscovery, Industrial HiVision, HiView
Security: DoS prevention, IPSec VPN, Audit trail, Role-based Access Control, Remote Authentication via RADIUS, IEEE 1686 compliant configuration possible, Firewall Learning Mode, Routed Firewall Mode and Transparent Firewall Mode for Layer 3 and Layer 2 packet filtering rules, Management VLAN, Ingress storm protection, Authentication using LDAP, Support for CylusOne IDS (Docker)
Miscellaneous: NTP Client and Server, DHCP L3 Relay
Routing: VLAN and port based routing, static routing, static multicast, IGMP query, multinetting, IP masquerading, 1-to-1 NAT, port forwarding, Static and Dynamic ARP entries, OSPFv2, Static route tracking

Ambient conditions

MTBF (Telecordia SR-332 Issue 4) @ 25°C: GB 25°C: 842,752 h / GB 75°C: 168,169 h
Operating temperature: -40 -+70 °C
Storage temperature (up to 3 months): -40 °C to +85 °C
Storage temperature (up to 1 year): -40°C to +70 °C
Storage temperature (up to 2 years): -40°C to +50 °C
Storage temperature (up to 10 years): 0°C to +30 °C
Protective paint on PCB: Yes (conformal coating)

Mechanical construction

Dimensions (WxHxD): 305 x 83 x 180 (mm)
Weight: 4.2 kg
Housing Material: Aluminum Extrusion Top cover, Others by using SGCC
Mounting: Wall mounting
Protection class: IP40

Approvals

Basis Standard: CE, FCC
Safety of industrial control equipment: UL 61010, EN 61131
Safety of information technology equipment: IEC 62368-2
Railway norm: EN 50155, EN 50121-4, EN 45545, EMV06

Reliability

Guarantee: 60 months (please refer to the terms of guarantee for detailed information)

Further Instructions

History

Update and Revision: Revision Number: 0.22 Revision Date: 11-11-2024
Variants
Item #Type
942300301EAGLE40-6TX-EECC-HV
ManualCollection_Eagle40-6M_HiSecOS-05000_de.pdf
ManualCollection_Eagle40-6M_HiSecOS-05000_en.pdf
No accessories are available for this product