(109)Lite Managed SPE Switch with 8x M8 SPE-ports and 10Base-T1L and 2x RJ45 Fast Ethernet.
Name: | BTL-1-L-5-1-6-W2-08T1-2-02TX-S-Z9-HH-HH |
Part Number: | 935800001 |
Port type and quantity: | 2 x 10/100BASE-TX 8 x 10BASE-T1L |
LEDs: | Power, Port State, Device Status, PoDL |
Power supply/signaling contact: | 1 x plug-in terminal block, 6-pin |
Twisted pair (TP): | 0-100 m |
Single Pair (SP): | 0-1000 m |
Operating Voltage: | 24 VDC |
Switching: | VLAN (802.1Q), QoS/Port Prioritization (802.1D/p), TOS/DSCP Prioritization, CoS Queue Management, Queue-Shaping/Max. Queue Bandwidth,Unknown Multicast Filtering, Egress Interface Shaping, Ingress Storm Protection |
Management: | LLDP (802.1AB), Password change on first login, HTTP, Responsive GUI |
Diagnostics: | LEDs, Device Status Indication, Syslog, Link Speed and Duplex Monitoring, SPE cable diagnosis |
Configuration: | Web-based Management, OPC-UA |
Security: | Local User Management, MAC based ACL |
Miscellaneous: | PoDL (IEEE 802.3cg) |
Operating temperature: | -10-+60 °C |
Storage/transport temperature: | -40°C to + 70 °C |
Relative humidity (non-condensing): | 1-95 % |
Dimensions (WxHxD): | 61 x 163.6 x 114.7 mm |
Weight: | 1016 g |
Mounting: | DIN Rail |
Protection class: | IP40 |
Accessories to Order Separately: | DataTuff SPE cables, SPE connectors, RPS power supply |
Scope of delivery: | Device, Terminal Block, Start-up Instructions, Saftey Instructions |
Update and Revision: | Revision Number: 0.23 Revision Date: 04-03-2024 |
Item # | Type |
---|---|
935800001 | BTL12-08T1-02TX-L |